Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A-Flange - Flange fixing Units
Bill of material
A3016-16
ORDERNO
Article-number
A3016-16
BALL
Ball-Ø
15 mm
NOH
Number of holes
2
FH
Finish housing
steel zinc plated
FB
Finish balls
stainless steel
LCU
Load capacity up
12 kg
LCD
Load capacity down
6 kg
A
41.3 mm
B
10.2 mm
C
4.0 mm
D
22.2 mm
E
8.3 mm
F
3.2 mm
G
30.0 mm
H
3.5 mm
O
23.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices